IESNA:LM-63-2002
[TEST]P943880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53265
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4858.8 4828.4 4764.7 4709.3 4695.5 4701 4717.6 4748.1 4775.8 4784.1
4786.9 4828.4 4914.2 5055.4 5290.7 5623 6027.2 6514.4 7137.4 7879.4
8721 9750.9 10999.5 12419.8 13948.1 15589.8 17165.1 17898.8 16824.6 13001.2
7073.7 1996.1 611.9 362.7 207.6 85.8 0
4858.8 4842.2 4775.8 4720.4 4706.6 4709.3 4725.9 4756.4 4781.3 4789.6
4795.2 4839.5 4922.5 5072 5301.8 5636.8 6046.6 6536.6 7176.1 7918.1
8787.4 9847.8 11146.3 12536.1 14092 15775.3 17317.4 17981.9 16655.7 12710.5
6744.2 1871.6 592.5 332.2 193.8 77.5 0
4858.8 4836.7 4773 4714.9 4690 4692.7 4701 4717.6 4728.7 4739.8
4756.4 4803.5 4892.1 5033.3 5265.8 5573.1 5966.3 6431.4 7032.2 7765.8
8682.2 9828.4 11173.9 12669 14219.4 15863.9 17417.1 18225.5 17242.7 13729.3
8150.7 3006.7 802.9 398.7 235.3 91.4 0
4858.8 4825.6 4764.7 4701 4667.8 4659.5 4665 4667.8 4667.8 4687.2
4714.9 4767.5 4856.1 4994.5 5193.8 5487.3 5877.7 6353.9 6954.6 7685.6
8676.7 9861.6 11373.3 13076 14820.2 16531.1 18128.6 19031.2 18532.8 15935.9
10941.4 5293.5 1594.7 581.4 282.4 88.6 0
4858.8 4825.6 4767.5 4701 4659.5 4651.2 4656.7 4656.7 4656.7 4678.9
4728.7 4775.8 4850.5 4969.6 5149.5 5420.9 5814 6304 6907.6 7677.2
8693.3 10047.1 11794.1 13862.2 15988.5 17893.3 19429.8 20404.4 20520.6 19191.7
15304.7 9205.5 3909.2 996.7 335 77.5 0
4858.8 4817.3 4759.2 4692.7 4648.4 4640.1 4648.4 4659.5 4659.5 4681.7
4734.3 4773 4831.2 4958.5 5149.5 5420.9 5802.9 6304 6918.7 7729.8
8790.2 10246.5 12201.1 14584.8 17004.6 19105.9 20645.2 21791.4 22494.6 22046.1
19108.7 13416.5 6425.9 2018.3 429.1 99.7 0
4858.8 4825.6 4764.7 4695.5 4651.2 4640.1 4645.7 4656.7 4656.7 4678.9
4728.7 4781.3 4856.1 4977.9 5166.2 5443 5830.6 6317.9 6927 7696.6
8712.7 10069.3 11824.6 13862.2 15966.3 17912.6 19518.4 20636.9 20786.4 19324.6
15656.3 9559.9 3756.9 969 279.6 74.8 0
4858.8 4831.2 4773 4703.8 4659.5 4648.4 4656.7 4665 4673.3 4695.5
4731.5 4789.6 4883.8 5025 5227.1 5506.7 5902.6 6384.3 6985.1 7738.2
8734.8 9991.8 11511.7 13170.1 14867.2 16581 18206.1 19117 18494 16060.5
11254.2 5409.8 1614.1 606.3 287.9 88.6 0
4858.8 4839.5 4778.6 4712.1 4676.1 4670.6 4681.7 4703.8 4723.2 4742.6
4767.5 4817.3 4914.2 5066.5 5293.5 5606.4 5996.7 6470.1 7062.6 7779.7
8687.8 9814.6 11135.2 12577.6 14083.7 15711.6 17311.9 18117.5 17270.3 14363.3
9075.4 3565.9 1021.6 487.3 260.2 105.2 0
4858.8 4845 4781.3 4714.9 4684.4 4681.7 4701 4739.8 4773 4792.4
4811.8 4861.6 4953 5108 5346.1 5681.1 6090.9 6586.4 7195.5 7932
8784.7 9845 11066 12436.4 13892.7 15506.8 17043.3 17646.9 16506.2 12812.9
7021.1 2115.2 645.1 326.7 174.4 69.2 0
4858.8 4842.2 4781.3 4714.9 4684.4 4684.4 4703.8 4739.8 4775.8 4792.4
4809 4850.5 4944.7 5091.4 5326.7 5653.4 6060.4 6578.1 7190 7887.7
8726.5 9742.6 10958 12336.7 13726.6 15340.6 16910.4 17652.4 16688.9 13197.8
7477.9 2350.5 681.1 354.4 182.7 63.7 0
